Sample isometric view of a High-Voltage probe from the 10076A/B/C-Series.

The Keysight 10076B 4 kV, 100:1 passive probe gives you the voltage and bandwidth you need for making high-voltage measurements. Its compact design makes it easier to probe today's small power electronics components and its rugged construction means it can withstand rough handling without breaking. The discontinued 10076A can be replaced with the 10076B.

Bandwidth
Model Number System Bandwidth
10076C 500 MHz
10076B 250 MHz
Availablility
Model Number Available Discontinued
10076C

♦

 
10076B

♦

 
10076A  

♦

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible
HD3-Series

♦

EXR-Series

♦

MXR-Series

♦

S-Series

♦

Z-Series

♦ (with N5449A Adapter)

V-Series

♦ (with N5449A adapter)

90000 Q-Series

♦ (with N5449A Adapter)

90000 X-Series

♦ (with N5449A Adapter)

90000A Series  
86100D DCA-X  
80000B Series  
9000 H-Series ♦
9000 Series ♦
8000 Series ♦
7000 Series ♦
6000 X-Series ♦
6000 Series ♦
546xx ♦
5000 Series ♦
4000 X-Series ♦
3000 X-Series ♦
2000 X-Series ♦
1000 X-Series ♦
1000 Series ♦